IESNA:LM-63-2002
[TEST]P1867445
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-144-1, G2-2509-540-41)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S675D1440U927-4F0-1E-UDD-FLGHOB(270)-B
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 675 LUMENS PER FOOT, WALL GRAZE, BLACK REGRESSED HOUSING
[MORE]UPLIGHT 1440 LUMENS PER FOOT, HALF BATWING
[LAMP]2700K CCT, 90 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4008
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0
1 1 68.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
1336.4 1326.3 1317.4 1303.6 1289.7 1275.1 1249.3 1218.8 1195.4 1168.8
1124.9 1073.6 1033 984.8 909.4 822.6 760.5 697.1 604.4 520
467.4 419.9 354.1 298 263.8 232.7 190.1 152.6 129.1 108.2
80 55 40.4 27.7 11.1 2.5 0 6.2 21.7 50.2
65.1 77.5 99.2 126.1 141 157.1 182.8 205.4 221.6 237.7
261.8 285.7 300.6 316.7 337.8 356.7 370.3 385.2 405.9 428.9
440 454.9 472.5 490.5 500.4 509.1 522.1 529.9 536.1 539.8
545.4 437.5 0
1336.4 1333.3 1321.6 1294.9 1268.5 1232.8 1170.8 1100.1 1053.9 1009.2
942.2 877.7 833.7 787.5 718.6 645 595 545.2 472.8 406.6
365.3 327.9 275.9 230.3 202.5 177.7 142.6 111.7 92.2 74.6
51.5 32.4 23.5 15.9 6.2 1.4 0 4 13.4 31.1
43.7 53.9 68.9 88.2 100.4 113.7 133.9 153.5 165.8 177.5
195 211.9 223.4 236.3 255.1 273.2 286.3 299.5 319.2 339.5
351.2 365.5 383 399.1 409.5 419.3 434.7 450.1 465.1 483.2
513.7 427.6 0
1336.4 1340.4 1325.8 1286.1 1247.4 1190.6 1092.2 981.4 912.3 849.7
759.4 681.8 634.4 590.2 527.8 467.4 429.5 393.2 341.1 293.2
263.2 235.9 197.8 162.5 141.3 122.6 95.1 70.8 55.2 41
23 9.9 6.6 4.1 1.2 0.3 0 1.8 5.2 11.9
22.4 30.4 38.6 50.4 59.7 70.3 85 101.6 110 117.3
128.3 138.1 146.3 155.8 172.5 189.7 202.3 213.8 232.4 250.1
262.4 276.1 293.5 307.6 318.6 329.5 347.2 370.4 394.2 426.6
482 417.7 0
1336.4 1335.6 1306.6 1230 1162.7 1086.4 967 851.6 781.9 718.1
628.7 553.6 508.6 467.4 410.6 357.9 325.6 296 253.8 215.2
190.9 170 140.5 113.2 97.2 83 61.3 41.8 31.7 22.4
10.8 3.1 1.8 1 0.3 0.2 0 1.2 2.6 5.3
11.9 17.2 22.7 33.5 41.3 48.8 59.9 73.4 80 86.2
96.1 104 111 119.3 134.3 148.7 159.1 168.6 183.9 199.5
212.3 227.1 246.9 264.5 277.3 290.1 311.4 334.4 356.3 386.5
446.7 406.1 0
1336.4 1326.8 1279.5 1158.2 1056.7 961.5 826.2 718.1 655.1 595.8
515.4 448 407.2 369.4 318 271.1 242.1 217.1 181.2 148.9
128.6 112.8 90.1 70.1 58.8 48.6 32 16.9 12.7 8.7
4.1 1.6 1.1 0.9 0.6 0.5 0 1.2 1.9 2.8
5 7.6 11.7 23.5 30.3 34.4 42.7 53.2 58.7 64.9
75.4 83.2 89.7 97.4 110.9 121.9 129.5 136.8 148 161.7
175.1 191.6 214.5 237.5 252.5 267.6 292.8 313.1 329.5 351.9
410.2 394 0
1336.4 1320.9 1252.5 1094.3 973.2 867.7 728.1 624.3 565 509.2
435.1 372.9 334.8 299.4 252.2 210 183.9 161.5 131.4 105
88.5 76.4 59 43.4 33.8 25.7 14.1 3.8 2.8 1.7
0.8 0.8 0.8 0.8 0.8 0.6 0 1.2 1.5 1.5
1.5 2.5 5.2 15.4 21 24.6 32 40.2 44.6 50.5
60.6 68 74.2 81.4 93 102.7 109.5 116.2 126 138.3
150.3 165.4 188 214.3 231.5 248.8 276.3 297.8 312.3 330.3
383.4 382.4 0
1336.4 1317.8 1225.8 1038.4 912.3 804.8 672.8 570.2 511.5 458.3
387.9 328.5 291.5 257.5 213.1 174.6 150.8 129.2 104.3 83.4
70.5 61 47 33.2 22.2 14.4 7.4 2.5 2.1 1.3
0.8 0.8 0.8 0.8 0.8 0.6 0 1.2 1.5 1.5
1.5 2 3.1 8.9 13.4 19.2 27.9 34.4 37.7 43.1
51.6 58.4 64.6 71.2 80.6 91.3 99.2 107 117.7 129.2
137.9 148.6 167.3 194.9 214.3 233.7 261.8 288.6 304.7 321.6
366.2 371.4 0
1336.4 1315.4 1205.2 994.1 863 754.1 628.2 526.4 468.2 417
349.6 291.9 256.1 223.4 181.2 145.6 123.5 103.4 82.7 66.2
56.3 48.7 37.3 24.3 12.4 5.5 2.3 1.5 1.5 0.9
0.8 0.8 0.8 0.8 0.8 0.6 0 1.2 1.5 1.4
1.4 1.5 1.5 3.8 7.4 14.7 24.3 29.9 32.2 37
44.4 50.5 56.5 62.8 70.8 81.8 90.2 99 110.7 121.6
127.9 135.2 150.5 178.4 199.5 220.9 249.6 280.3 298.2 314.4
352.4 362.3 0
1336.4 1315.1 1203.1 984.2 848.6 739.9 615.5 513.5 455.5 404.9
338 278.8 244.1 212.9 171 135.5 113.6 96.9 77.8 62.2
53.5 45.9 34.5 19.5 8.2 4.1 1.9 1.1 1.1 0.9
0.8 0.8 0.8 0.8 0.8 0.6 0 1.2 1.5 0.7
0.7 1.4 1.5 3 6 12.8 22.2 29 30.8 35.1
42.3 48.2 53 59.9 68.7 78.1 85.4 94.8 107.2 118.3
125.2 131.9 144.9 170.9 191.9 214.4 244.1 274.6 294.7 311.5
348.9 359 0
1336.4 1314.9 1200.9 974.2 834.2 725.8 602.8 500.5 442.8 392.8
326.4 265.7 232.1 202.3 160.8 125.3 103.8 90.5 72.9 58.3
50.7 43.1 31.7 14.7 4 2.7 1.6 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.6 0 1.2 1.5 0
0 1.2 1.5 2.2 4.6 10.8 20.1 28.2 29.4 33.2
40.3 45.9 49.6 57 66.6 74.4 80.6 90.5 103.8 115
122.4 128.6 139.4 163.3 184.4 207.9 238.6 269 291.3 308.6
345.5 355.7 0
1336.4 1315.1 1203.1 984.2 848.6 739.9 615.5 513.5 455.5 404.9
338 278.8 244.1 212.9 171 135.5 113.6 96.9 77.8 62.2
53.5 45.9 34.5 19.5 8.2 4.1 1.9 1.1 1.1 0.9
0.8 0.8 0.8 0.8 0.8 0.6 0 1.2 1.5 0.7
0.7 1.4 1.5 3 6 12.8 22.2 29 30.8 35.1
42.3 48.2 53 59.9 68.7 78.1 85.4 94.8 107.2 118.3
125.2 131.9 144.9 170.9 191.9 214.4 244.1 274.6 294.7 311.5
348.9 359 0
1336.4 1315.4 1205.2 994.1 863 754.1 628.2 526.4 468.2 417
349.6 291.9 256.1 223.4 181.2 145.6 123.5 103.4 82.7 66.2
56.3 48.7 37.3 24.3 12.4 5.5 2.3 1.5 1.5 0.9
0.8 0.8 0.8 0.8 0.8 0.6 0 1.2 1.5 1.4
1.4 1.5 1.5 3.8 7.4 14.7 24.3 29.9 32.2 37
44.4 50.5 56.5 62.8 70.8 81.8 90.2 99 110.7 121.6
127.9 135.2 150.5 178.4 199.5 220.9 249.6 280.3 298.2 314.4
352.4 362.3 0
1336.4 1317.8 1225.8 1038.4 912.3 804.8 672.8 570.2 511.5 458.3
387.9 328.5 291.5 257.5 213.1 174.6 150.8 129.2 104.3 83.4
70.5 61 47 33.2 22.2 14.4 7.4 2.5 2.1 1.3
0.8 0.8 0.8 0.8 0.8 0.6 0 1.2 1.5 1.5
1.5 2 3.1 8.9 13.4 19.2 27.9 34.4 37.7 43.1
51.6 58.4 64.6 71.2 80.6 91.3 99.2 107 117.7 129.2
137.9 148.6 167.3 194.9 214.3 233.7 261.8 288.6 304.7 321.6
366.2 371.4 0
1336.4 1320.9 1252.5 1094.3 973.2 867.7 728.1 624.3 565 509.2
435.1 372.9 334.8 299.4 252.2 210 183.9 161.5 131.4 105
88.5 76.4 59 43.4 33.8 25.7 14.1 3.8 2.8 1.7
0.8 0.8 0.8 0.8 0.8 0.6 0 1.2 1.5 1.5
1.5 2.5 5.2 15.4 21 24.6 32 40.2 44.6 50.5
60.6 68 74.2 81.4 93 102.7 109.5 116.2 126 138.3
150.3 165.4 188 214.3 231.5 248.8 276.3 297.8 312.3 330.3
383.4 382.4 0
1336.4 1326.8 1279.5 1158.2 1056.7 961.5 826.2 718.1 655.1 595.8
515.4 448 407.2 369.4 318 271.1 242.1 217.1 181.2 148.9
128.6 112.8 90.1 70.1 58.8 48.6 32 16.9 12.7 8.7
4.1 1.6 1.1 0.9 0.6 0.5 0 1.2 1.9 2.8
5 7.6 11.7 23.5 30.3 34.4 42.7 53.2 58.7 64.9
75.4 83.2 89.7 97.4 110.9 121.9 129.5 136.8 148 161.7
175.1 191.6 214.5 237.5 252.5 267.6 292.8 313.1 329.5 351.9
410.2 394 0
1336.4 1335.6 1306.6 1230 1162.7 1086.4 967 851.6 781.9 718.1
628.7 553.6 508.6 467.4 410.6 357.9 325.6 296 253.8 215.2
190.9 170 140.5 113.2 97.2 83 61.3 41.8 31.7 22.4
10.8 3.1 1.8 1 0.3 0.2 0 1.2 2.6 5.3
11.9 17.2 22.7 33.5 41.3 48.8 59.9 73.4 80 86.2
96.1 104 111 119.3 134.3 148.7 159.1 168.6 183.9 199.5
212.3 227.1 246.9 264.5 277.3 290.1 311.4 334.4 356.3 386.5
446.7 406.1 0
1336.4 1340.4 1325.8 1286.1 1247.4 1190.6 1092.2 981.4 912.3 849.7
759.4 681.8 634.4 590.2 527.8 467.4 429.5 393.2 341.1 293.2
263.2 235.9 197.8 162.5 141.3 122.6 95.1 70.8 55.2 41
23 9.9 6.6 4.1 1.2 0.3 0 1.8 5.2 11.9
22.4 30.4 38.6 50.4 59.7 70.3 85 101.6 110 117.3
128.3 138.1 146.3 155.8 172.5 189.7 202.3 213.8 232.4 250.1
262.4 276.1 293.5 307.6 318.6 329.5 347.2 370.4 394.2 426.6
482 417.7 0
1336.4 1333.3 1321.6 1294.9 1268.5 1232.8 1170.8 1100.1 1053.9 1009.2
942.2 877.7 833.7 787.5 718.6 645 595 545.2 472.8 406.6
365.3 327.9 275.9 230.3 202.5 177.7 142.6 111.7 92.2 74.6
51.5 32.4 23.5 15.9 6.2 1.4 0 4 13.4 31.1
43.7 53.9 68.9 88.2 100.4 113.7 133.9 153.5 165.8 177.5
195 211.9 223.4 236.3 255.1 273.2 286.3 299.5 319.2 339.5
351.2 365.5 383 399.1 409.5 419.3 434.7 450.1 465.1 483.2
513.7 427.6 0
1336.4 1326.3 1317.4 1303.6 1289.7 1275.1 1249.3 1218.8 1195.4 1168.8
1124.9 1073.6 1033 984.8 909.4 822.6 760.5 697.1 604.4 520
467.4 419.9 354.1 298 263.8 232.7 190.1 152.6 129.1 108.2
80 55 40.4 27.7 11.1 2.5 0 6.2 21.7 50.2
65.1 77.5 99.2 126.1 141 157.1 182.8 205.4 221.6 237.7
261.8 285.7 300.6 316.7 337.8 356.7 370.3 385.2 405.9 428.9
440 454.9 472.5 490.5 500.4 509.1 522.1 529.9 536.1 539.8
545.4 437.5 0
1336.4 1333.3 1321.6 1294.9 1268.5 1232.8 1170.8 1100.1 1053.9 1009.2
942.2 877.7 833.7 787.5 718.6 645 595 545.2 472.8 406.6
365.3 327.9 275.9 230.3 202.5 177.7 142.6 111.7 92.2 74.6
51.5 32.4 23.5 15.9 6.2 1.4 0 55.2 94 130.2
148.4 163 183.2 205 218.8 237.1 264.1 289.4 305.6 321.1
344.5 367 381.8 395.7 415.6 432.7 444.7 455.7 471.3 488.1
496.5 506.9 519.4 530.3 536.9 542.3 549.7 553 555.3 556.9
557.1 443.6 0
1336.4 1340.4 1325.8 1286.1 1247.4 1190.6 1092.2 981.4 912.3 849.7
759.4 681.8 634.4 590.2 527.8 467.4 429.5 393.2 341.1 293.2
263.2 235.9 197.8 162.5 141.3 122.6 95.1 70.8 55.2 41
23 9.9 6.6 4.1 1.2 0.3 0 104.3 166.3 210.2
231.7 248.5 267.2 283.9 296.6 317.1 345.3 373.5 389.6 404.6
427.1 448.2 463.1 474.8 493.4 508.7 519 526.2 536.8 547.3
552.9 559 566.2 570.1 573.4 575.5 577.2 576.1 574.6 573.9
568.8 449.6 0
1336.4 1335.6 1306.6 1230 1162.7 1086.4 967 851.6 781.9 718.1
628.7 553.6 508.6 467.4 410.6 357.9 325.6 296 253.8 215.2
190.9 170 140.5 113.2 97.2 83 61.3 41.8 31.7 22.4
10.8 3.1 1.8 1 0.3 0.2 0 157.8 316.1 466.5
545.4 557.8 532.5 518.2 517 527.3 544.8 563.9 573.8 581.6
595.5 608.7 618.2 624.8 634.2 640.1 643 643 641.4 639.3
636.8 633.9 628 620.9 617.1 613 606.3 598 591.8 586.9
576.9 453.6 0
1336.4 1326.8 1279.5 1158.2 1056.7 961.5 826.2 718.1 655.1 595.8
515.4 448 407.2 369.4 318 271.1 242.1 217.1 181.2 148.9
128.6 112.8 90.1 70.1 58.8 48.6 32 16.9 12.7 8.7
4.1 1.6 1.1 0.9 0.6 0.5 0 212.9 491.7 781.4
935.8 941.6 858.2 804.2 784.8 780.8 783.8 789.7 791.4 789.8
792.4 795.6 797.9 798.5 796 789.9 783.4 775.2 759.2 742.1
729.7 716.4 694.8 675.3 663.3 652 635.9 619.5 608.4 598.5
583.8 456.9 0
1336.4 1320.9 1252.5 1094.3 973.2 867.7 728.1 624.3 565 509.2
435.1 372.9 334.8 299.4 252.2 210 183.9 161.5 131.4 105
88.5 76.4 59 43.4 33.8 25.7 14.1 3.8 2.8 1.7
0.8 0.8 0.8 0.8 0.8 0.6 0 242.9 539.2 874.7
1088.3 1205.1 1273.7 1227.7 1179.4 1136 1080.2 1036.7 1014.1 996.1
980.4 972.3 968.3 964.5 954.7 940.3 926.7 910.1 880.4 848.1
825.8 802.2 765.7 731 709.4 691 663.8 639.6 624.6 610
590.3 459.7 0
1336.4 1317.8 1225.8 1038.4 912.3 804.8 672.8 570.2 511.5 458.3
387.9 328.5 291.5 257.5 213.1 174.6 150.8 129.2 104.3 83.4
70.5 61 47 33.2 22.2 14.4 7.4 2.5 2.1 1.3
0.8 0.8 0.8 0.8 0.8 0.6 0 247.9 458.6 746.4
1002.9 1348.3 1779.1 1788.6 1700.6 1592.8 1434.2 1304.8 1242 1200.3
1159.4 1139 1129.5 1122.9 1110.4 1091.2 1072.7 1047.9 1005 957.2
924.9 891.5 840.8 788.2 755.6 729.9 690 658.2 640.4 621.4
596.5 461.9 0
1336.4 1315.4 1205.2 994.1 863 754.1 628.2 526.4 468.2 417
349.6 291.9 256.1 223.4 181.2 145.6 123.5 103.4 82.7 66.2
56.3 48.7 37.3 24.3 12.4 5.5 2.3 1.5 1.5 0.9
0.8 0.8 0.8 0.8 0.8 0.6 0 253.8 397.8 636.9
910.7 1412 2129.3 2227.6 2124.8 1977.2 1744.7 1545.7 1447.2 1381.4
1313.1 1278.1 1262 1251.8 1236.5 1214.3 1192.3 1161.6 1108.8 1048.4
1007.4 965.7 903.1 835.6 794.1 761.6 711.3 673.1 652.4 630
600.8 463.3 0
1336.4 1315.1 1203.1 984.2 848.6 739.9 615.5 513.5 455.5 404.9
338 278.8 244.1 212.9 171 135.5 113.6 96.9 77.8 62.2
53.5 45.9 34.5 19.5 8.2 4.1 1.9 1.1 1.1 0.9
0.8 0.8 0.8 0.8 0.8 0.6 0 262.6 396.5 584
797.7 1236.8 2013.6 2300.4 2257.7 2144.2 1925.1 1704.8 1584.3 1493.1
1391 1334.9 1308.8 1292.6 1274.4 1253.9 1232.9 1203.3 1150.1 1086.3
1039.8 994.7 927.2 853.6 810 771.4 718.2 677.1 653.1 630.1
599.4 462.2 0
1336.4 1314.9 1200.9 974.2 834.2 725.8 602.8 500.5 442.8 392.8
326.4 265.7 232.1 202.3 160.8 125.3 103.8 90.5 72.9 58.3
50.7 43.1 31.7 14.7 4 2.7 1.6 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.6 0 271.4 395.1 531.1
684.8 1061.6 1897.9 2373.3 2390.6 2311.3 2105.5 1863.8 1721.3 1604.8
1468.8 1391.6 1355.7 1333.4 1312.3 1293.4 1273.5 1245 1191.4 1124.2
1072.1 1023.8 951.3 871.7 825.8 781.2 725.1 681.1 653.8 630.3
598 461.1 0
1336.4 1315.1 1203.1 984.2 848.6 739.9 615.5 513.5 455.5 404.9
338 278.8 244.1 212.9 171 135.5 113.6 96.9 77.8 62.2
53.5 45.9 34.5 19.5 8.2 4.1 1.9 1.1 1.1 0.9
0.8 0.8 0.8 0.8 0.8 0.6 0 262.6 396.5 584
797.7 1236.8 2013.6 2300.4 2257.7 2144.2 1925.1 1704.8 1584.3 1493.1
1391 1334.9 1308.8 1292.6 1274.4 1253.9 1232.9 1203.3 1150.1 1086.3
1039.8 994.7 927.2 853.6 810 771.4 718.2 677.1 653.1 630.1
599.4 462.2 0
1336.4 1315.4 1205.2 994.1 863 754.1 628.2 526.4 468.2 417
349.6 291.9 256.1 223.4 181.2 145.6 123.5 103.4 82.7 66.2
56.3 48.7 37.3 24.3 12.4 5.5 2.3 1.5 1.5 0.9
0.8 0.8 0.8 0.8 0.8 0.6 0 253.8 397.8 636.9
910.7 1412 2129.3 2227.6 2124.8 1977.2 1744.7 1545.7 1447.2 1381.4
1313.1 1278.1 1262 1251.8 1236.5 1214.3 1192.3 1161.6 1108.8 1048.4
1007.4 965.7 903.1 835.6 794.1 761.6 711.3 673.1 652.4 630
600.8 463.3 0
1336.4 1317.8 1225.8 1038.4 912.3 804.8 672.8 570.2 511.5 458.3
387.9 328.5 291.5 257.5 213.1 174.6 150.8 129.2 104.3 83.4
70.5 61 47 33.2 22.2 14.4 7.4 2.5 2.1 1.3
0.8 0.8 0.8 0.8 0.8 0.6 0 247.9 458.6 746.4
1002.9 1348.3 1779.1 1788.6 1700.6 1592.8 1434.2 1304.8 1242 1200.3
1159.4 1139 1129.5 1122.9 1110.4 1091.2 1072.7 1047.9 1005 957.2
924.9 891.5 840.8 788.2 755.6 729.9 690 658.2 640.4 621.4
596.5 461.9 0
1336.4 1320.9 1252.5 1094.3 973.2 867.7 728.1 624.3 565 509.2
435.1 372.9 334.8 299.4 252.2 210 183.9 161.5 131.4 105
88.5 76.4 59 43.4 33.8 25.7 14.1 3.8 2.8 1.7
0.8 0.8 0.8 0.8 0.8 0.6 0 242.9 539.2 874.7
1088.3 1205.1 1273.7 1227.7 1179.4 1136 1080.2 1036.7 1014.1 996.1
980.4 972.3 968.3 964.5 954.7 940.3 926.7 910.1 880.4 848.1
825.8 802.2 765.7 731 709.4 691 663.8 639.6 624.6 610
590.3 459.7 0
1336.4 1326.8 1279.5 1158.2 1056.7 961.5 826.2 718.1 655.1 595.8
515.4 448 407.2 369.4 318 271.1 242.1 217.1 181.2 148.9
128.6 112.8 90.1 70.1 58.8 48.6 32 16.9 12.7 8.7
4.1 1.6 1.1 0.9 0.6 0.5 0 212.9 491.7 781.4
935.8 941.6 858.2 804.2 784.8 780.8 783.8 789.7 791.4 789.8
792.4 795.6 797.9 798.5 796 789.9 783.4 775.2 759.2 742.1
729.7 716.4 694.8 675.3 663.3 652 635.9 619.5 608.4 598.5
583.8 456.9 0
1336.4 1335.6 1306.6 1230 1162.7 1086.4 967 851.6 781.9 718.1
628.7 553.6 508.6 467.4 410.6 357.9 325.6 296 253.8 215.2
190.9 170 140.5 113.2 97.2 83 61.3 41.8 31.7 22.4
10.8 3.1 1.8 1 0.3 0.2 0 157.8 316.1 466.5
545.4 557.8 532.5 518.2 517 527.3 544.8 563.9 573.8 581.6
595.5 608.7 618.2 624.8 634.2 640.1 643 643 641.4 639.3
636.8 633.9 628 620.9 617.1 613 606.3 598 591.8 586.9
576.9 453.6 0
1336.4 1340.4 1325.8 1286.1 1247.4 1190.6 1092.2 981.4 912.3 849.7
759.4 681.8 634.4 590.2 527.8 467.4 429.5 393.2 341.1 293.2
263.2 235.9 197.8 162.5 141.3 122.6 95.1 70.8 55.2 41
23 9.9 6.6 4.1 1.2 0.3 0 104.3 166.3 210.2
231.7 248.5 267.2 283.9 296.6 317.1 345.3 373.5 389.6 404.6
427.1 448.2 463.1 474.8 493.4 508.7 519 526.2 536.8 547.3
552.9 559 566.2 570.1 573.4 575.5 577.2 576.1 574.6 573.9
568.8 449.6 0
1336.4 1333.3 1321.6 1294.9 1268.5 1232.8 1170.8 1100.1 1053.9 1009.2
942.2 877.7 833.7 787.5 718.6 645 595 545.2 472.8 406.6
365.3 327.9 275.9 230.3 202.5 177.7 142.6 111.7 92.2 74.6
51.5 32.4 23.5 15.9 6.2 1.4 0 55.2 94 130.2
148.4 163 183.2 205 218.8 237.1 264.1 289.4 305.6 321.1
344.5 367 381.8 395.7 415.6 432.7 444.7 455.7 471.3 488.1
496.5 506.9 519.4 530.3 536.9 542.3 549.7 553 555.3 556.9
557.1 443.6 0
1336.4 1326.3 1317.4 1303.6 1289.7 1275.1 1249.3 1218.8 1195.4 1168.8
1124.9 1073.6 1033 984.8 909.4 822.6 760.5 697.1 604.4 520
467.4 419.9 354.1 298 263.8 232.7 190.1 152.6 129.1 108.2
80 55 40.4 27.7 11.1 2.5 0 6.2 21.7 50.2
65.1 77.5 99.2 126.1 141 157.1 182.8 205.4 221.6 237.7
261.8 285.7 300.6 316.7 337.8 356.7 370.3 385.2 405.9 428.9
440 454.9 472.5 490.5 500.4 509.1 522.1 529.9 536.1 539.8
545.4 437.5 0
